ESD and Surge Protection, 13.5 V, 90 A

Overview

The NSPU2131 is designed to protect voltage sensitive components from ESD and Surge events. It provides protection for the following IEC Standards: IEC61000−4−2 Level 4: ±30 kV Contact Discharge and IEC61000−4−5 (Lightning) 90 A (8/20 µs)

  • USB VBUS Protection
  • Battery Line Protection
  • Portable and Wireless
  • Protection for the following IEC Standards:
    IEC61000−4−2 Level 4: ±30 kV Contact Discharge
    IEC61000−4−5 (Lightning) 107 A (8/20 µs)
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NSPU2131

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NSPU2131MUT5G

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-2

1

260

REEL

8000

No

Vbat

Vbus

1

Unidirectional

650

13.6

13.5

0.5

2000

1.60 x 1.00 x 0.50

$0.0823

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.