ESD and Surge Protection, 10 V, 60 A

Overview

The NSPM0101 is designed to protect voltage sensitive components from ESD and Surge events. It provides protection for the following IEC Standards: IEC61000−4−2 Level 4: ±30 kV Contact Discharge and IEC61000−4−5 (Lightning) 60 A (8/20 µs)

  • USB VBUS
  • Battery Contact
  • Portable and Wireless
  • Protection for the following IEC Standards:
    IEC61000−4−2 Level 4: ±30 kV Contact Discharge
    IEC61000−4−5 (Lightning) 60 A (8/20 µs)
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NSPM0101

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NSPM0101MUT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-2

1

260

REEL

8000

No

USB 2.0

USB 3.0

USB 3.1

1

Unidirectional

395

12

10

0.5

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.