2ch Low Clamping Voltage ESD & Surge Protection Diode Array

Overview

The NSP2201MR6 surge protector is designed to protect high speed data lines from ESD, EFT, and lightning surges.

  • Ethernet Data Line Protection
  • USB Power & Data Line Protection
  • Digital Video Interface (DVI)
  • Monitors & Flat Panel Displays
  • Automotive Electronic Control Units (ECU)
  • IEC 61000−4−2 (ESD): Level 4 (±30 kV Contact)IEC 61000−4−5 (Lightning): 25 A (8/20 µs)
  • Low Clamping Voltage:12 V @ 25 A 8/20us Surge
  • Low Leakage: <1µA @ 5V
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSP2201MR6

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NSP2201MR6T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

Ethernet (10/100, Gigabit)

USB 2.0

2

Unidirectional

5

6

5

1

500

3.00 x 2.75 x 1.00

$0.1545

More Details

SZNSP2201MR6T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-6

1

260

REEL

3000

No

Ethernet (10/100, Gigabit)

USB 2.0

2

Unidirectional

5

6

5

1

500

3.00 x 2.75 x 1.00

$0.1613

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.