24V Low Capacitance ESD Protection with short−to−battery blocking for Automotive High Speed Data Lines

Overview

The NIV1241 is designed to protect high speed data lines from ESD as well as short to vehicle battery situations. The ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines while the low RDS(on) FET limits distortion on the signal lines. The flow−through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as USB and LVDS protocols.

  • Automotive High Speed Signal Pairs
  • USB 2.0
  • LVDS
  • 24V USB D+/D- ESD Protection
  • Automotive Infotainment
  • Automotive Clusters
  • Low Capacitance (0.55 pF Typical, I/O to GND)
  • IEC 61000−4−2 (Level 4) & ISO 10605 Protection
  • Integrated MOSFETs : Short−to−Battery Blocking and Short−to−USB VBUS Blocking
  • NIV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Wettable Flank Package

Tools and Resources

Product services, tools and other useful resources related to NIV1241MTWTAG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

NIV1241MTWTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW6 2.0x2.2, 0.65P

1

260

REEL

3000

Yes

USB 2.0

2

Unidirectional

0.55

24

23.5

0.5

-

2.00 x 2.20 x 0.75

$0.3642

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.