12 V Unidirectional ESD Protection Device

Overview

The ESDU3121 is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage, high peak pulse current handling capability and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in cellular phones, tablets, MP3 players, digital cameras and many other portable applications where board space comes at a premium.

  • LCD Power Line Protection
  • USB VBUS and CC Line Protection
  • Microphone Line Protection
  • Smartphones
  • Tablets
  • Laptops
  • Wall Chargers
  • Low clamping voltage
  • Low Leakage
  • Protection for IEC61000−4−2 Level 4: ±30 kV Contact Discharge
  • Protection for IEC61000−4−5 (Lightning): 10 A (8/20 µs)
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Small Body Outline: 1.0 mm x 0.6 mm

Tools and Resources

Product services, tools and other useful resources related to ESDU3121

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESDU3121MXT5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFN-2

1

260

REEL

8000

No

Power Supply Rails

Vbus

1

Unidirectional

65

14.1

12

0.1

220

1.00 x 0.60 x 0.37

$0.0295

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.