Extremely Low Voltage, Bidirectional ESD Protection Device in 0201 form factor featuring ultra low insertion loss for Thunderbolt, USB 3.x and PCIe

Overview

The ESDL2012 is designed to protect voltage sensitive components that require low capacitance from ESD and transient voltage events. Excellent clamping capability, low capacitance, low leakage, and fast response time, make these parts ideal for ESD protection on designs where board space is at a premium. Because of its low capacitance, the part is well suited for use in high speed data line applications.

  • USB 3.x & 4.0 Tx/Rx Data Line Pairs
  • Thunderbolt 3.0 Data Line Pairs
  • PCIe 3.x & 4.0 Data Lines
  • Laptops
  • Tablets
  • Desktops
  • Smartphones
  • Wearables
  • Automotive Infotainment
  • Automotive USB Breakout Box
  • Low Insertion Loss (<0.5 dBs @ 20 GHz)
  • Low Clamping Voltage
  • X4DFN (0201 - 0.6 x 0.3 mm) package
  • Stand−off Voltage: 1.0 V
  • IEC61000−4−2 Level 4 ESD Protection
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to ESDL2012

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESDL2012MX4T5G

Loading...

Active

CAD Model

Pb

A

H

P

DFN-2

1

260

REEL

10000

Yes

Thunderbolt

USB 3.0

1

Bidirectional

0.23

1.4

1

0.5

0.313

0.60 x 0.30 x 0.20

$0.0305

More Details

SZESDL2012MX2WT5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFNW2 1.60x0.80

1

260

REEL

8000

No

USB 3.0

1

Bidirectional

0.35

1.4

1

0.5

0.312

1.60 x 0.80 x 0.37

$0.0512

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.