3.3 V, 8 Channel Unidirectional ESD Protection Array

Overview

The ESD8708 is designed to protect four high speed differential pairs. Ultra−low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow−throughstyle package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance for the high speed lines.

  • V-by-One HS
  • LVDS
  • Displayport
  • Ethernet
  • Laptops
  • Monitors
  • TVs
  • Docking Stations
  • 0.5pF max capacitance
  • Deep snap back SCR technology

Tools and Resources

Product services, tools and other useful resources related to ESD8708

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD8708MUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-14

1

260

REEL

3000

Yes

Display Port

Ethernet (10/100, Gigabit)

V-by-One HS

8

Unidirectional

0.5

4

3.3

1

44

5.50 x 1.50 x 0.50

$0.2296

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.