ESD Protection Diode, Single Channel

Obsolete

Overview

ON Semiconductor’s ESD6116 is an Application Specific Integrated Passive™ (ASIP™) component in a 2 x 2, 4−bump, 0.4 mm pitch, SP form factor. This device is designed for:

  • Transient Voltage Suppression
  • Electrostatic Discharge Protection
  • Electrical Overstress Protection

Tools and Resources

Product services, tools and other useful resources related to ESD6116

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD6116

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-4

1

260

DSFTP

10000

No

-

1

Unidirectional

100

16

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.