ESD Protection Zener

Overview

The ESD5481 is designed to protect voltage sensitive components from ESD. Excellent clamping capability, low leakage and fast response time provide best in class protection on designs that are exposed to ESD. Because of its small size, it is suited for use in cellular phones, MP3 players, digital cameras and many other portable applications where board space comes at a premium.

  • Low Capacitance
  • Low Clamping Voltage
  • Small Body Outline Dimensions: 0.60 mm x 0.30 mm
  • Low Body Height: 0.3 mm
  • Low Leakage
  • IEC61000-4-2 ESD Protection up to 20kV Contact

Tools and Resources

Product services, tools and other useful resources related to ESD5481

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD5481MUT5G

Loading...

Active

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

No

General I/O

1

Bidirectional

15

5.7

5

1

10.7

0.62 x 0.32 x 0.29

$0.0213

More Details

SESD5481MUT5G

Loading...

Active

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

No

General I/O

1

Bidirectional

15

5.7

5

1

10.7

0.62 x 0.32 x 0.29

$0.0396

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.