ESD Protection Diode, Ultra Low Capacitance

Obsolete

Overview

The ESD11L5.0DT5G is designed to protect voltage sensitive components from damage due to ESD in applications that require ultra low capacitance to preserve signal integrity. Excellent clamping capability, low leakage, and fast response time are combined with an ultra low diode capacitance of 0.5 pF to provide best in class protection from IC damage due to ESD. The ultra small SOT-1123 package is ideal for designs where board space is at a premium. The ESD11L5.0DT5G can be used to protect two uni-directional lines or one bi-directional line. When used to protect one bi-directional line, the effective capacitance is 0.25 pF. Because of its low capacitance, it is well suited for protecting high frequency signal lines such as USB2.0 high speed and antenna line applications.

  • USB2.0 high speed
  • RF antenna line
  • Portable Products - Cell phone, MP3, DSC, PDA, GPS
  • Low Capacitance 0.5 pF Typical
  • Low Clamping Voltage
  • Small Body Outline Dimensions: 0.039 in x 0.024 in (1.0 mm x 0.6 mm)
  • Low Body Height: 0.015 in (0.37 mm)
  • Low Leakage
  • Response Time is typically < 1 ns

Tools and Resources

Product services, tools and other useful resources related to ESD11L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

ESD11L5.0DT5G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-1123-3

1

260

REEL

8000

No

USB 2.0

2

Unidirectional

0.9

5.4

5

1

10

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.