VGA Port Companion Circuit for Monitors

Obsolete

Overview

The CM2006 connects between the VGA or DVI-I port connector and the internal analog or digital flat panel controller logic. The CM2006 incorporates ESD protection for all signals, level shifting for the DDC signals and buffering for the SYNC signals. ESD protection for the video, DDC and SYNC lines is implemented with low-capacitance current steering diodes. All connector interface pins are designed to safely handle the high current spikes specified by IEC-61000-4-2 Level 4 (±8kV contact discharge). The ESD protection for the DDC, SYNC and VIDEO signal pins is designed to prevent ''backdrive current'' when the device is powered down while connected to a video source that is powered up. Separate positive supply rails are provided for the VIDEO / SYNC signals and DDC signals to facilitate interfacing with low voltage video controller ICs and microcontrollers to provide design flexibility in multisupply-voltage environments. Two Schmitt-triggered non-inverting buffers redrive and condition the HSYNC and VSYNC signals from the video connector (SYNC1, SYNC2). These buffers accept VESA VSIS compliant TTL input signals and convert them to CMOS output levels that swing between ground and VCC. Two N-channel MOSFETs provide the level shifting function required when the DDC controller or EDID EEPROM is operated at a lower supply voltage than the monitor. The gate terminals for these MOSFETS (VCC_DDC) should be connected to the supply rail (typically 3.3V, 2.5V etc.) that supplies power to the transceivers of the DDC controller. The CM1693 is housed in space saving, low profile, 0.40mm pitch uDFN packages in a RoHS compliant,lead-free format.

  • VGA and DVI-I ports
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • Includes ESD protection, level-shifting, buffering and sync impedance matching
  • VESA VSIS Version 1 Revision 2 compatible interface
  • 7 channels of ESD protection for all VGA port connector pins. All pins meet IEC-61000-4-2 Level 4 ESD requirements (8kV contact discharge)
  • Very low loading capacitance from ESD protection diodes on VIDEO lines (3pF maximum)
  • Bidirectional level shifting N-channel FETs provided for DDC_CLK and DDC_DATA channels
  • Schmitt-triggered input buffers for HSYNC and VSYNC lines

Tools and Resources

Product services, tools and other useful resources related to CM2006

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

CM2006-02QR

Loading...

Obsolete

CAD Model

Pb

A

H

P

QSOP-16

1

260

REEL

2500

No

DVI

VGA

7

Unidirectional

3

-

5.5

10

0.5

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.