Low Capacitance Transient Voltage Suppressors / ESD Protectors

Obsolete

Overview

The CM1218 family of devices features transient voltage suppressor arrays that provide a very high level of protection for sensitive electronic components which may be subjected to electrostatic discharge (ESD). All pins of the CM1218 are rated to withstand ±15kV ESD pulses using the IEC 61000-4-2 contact discharge method. Using the MIL-STD-883D (Method 3015) specification for Human Body Model (HBM) ESD, all pins are protected from contact discharges of greater than ±30kV. The CM1218 is supplied in a number of compact, surface mount packages depending on the channel configuration desired. All versions of this device are available with optional lead-free finishing.

  • ESD protection of PC ports, including USB ports, serial ports, parallel ports, IEEE1394 ports, docking ports, proprietary ports, etc.
  • Digital TV, Set Top Box, PC/Notebook, Gaming
  • Low I/O capacitance at 7pF typical
  • In-system ESD protection to 15kV contact discharge, per the IEC 61000-4-2 international standard
  • Two, three, four or five channels of ESD protection

Tools and Resources

Product services, tools and other useful resources related to CM1218

Buy/Parametrics Table

Search

Close Search

Products:

8

Share

Product Groups:

Orderable Parts:

8

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

CM1218-02S7

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

-

-

Unidirectional

7

5.5

5

1

-

-

Price N/A

More Details

CM1218-02SO

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

-

-

Unidirectional

7

5.5

5

1

-

-

Price N/A

More Details

CM1218-04S7

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A-5 / SC-70-5

1

260

REEL

3000

No

-

-

Unidirectional

7

5.5

5

1

-

-

Price N/A

More Details

CM1218-04SE

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

5000

No

-

-

Unidirectional

7

5.5

5

1

-

-

Price N/A

More Details

CM1218-04SO

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-5

1

260

REEL

3000

No

-

-

Unidirectional

7

5.5

5

1

-

-

Price N/A

More Details

CM1218-05S7

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

-

-

Unidirectional

7

5.5

5

1

-

-

Price N/A

More Details

CM1218-05SE

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

5000

No

-

-

Unidirectional

7

5.5

5

1

-

-

Price N/A

More Details

CM1218-05SO

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-6

1

260

REEL

3000

No

-

-

Unidirectional

7

5.5

5

1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.