4-Channel ESD Protection Array

Obsolete

Overview

The CM1204 is a quad ESD transient voltage supression diode array. Each diode provides a very high level of protection for sensitive electronic components that may be subjected to electrostatic discharge (ESD). These diodes safely dissipate ESD strikes of ±15 kV, exceeding the maximum requirement of the IEC 61000-4-2 international standard.

  • General I/O protection
  • Cellular Phones, Smartphones, Netbooks, Notebooks, Portable Navigation Devices
  • Four lines of ESD protection in a very small outline chipscale package
  • ±15 kV ESD protection on each channel (IEC 61000-4-2 Level 4, contact discharge)
  • Chip scale package features extremely low lead inductance for optimum ESD protection

Tools and Resources

Product services, tools and other useful resources related to CM1204

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

CM1204-03CP

Loading...

Obsolete

CAD Model

Pb

A

H

P

WLCSP-5

1

260

DSFTP

3500

No

-

-

Unidirectional

32

-

3.3

0.1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.