Bias Resistor Transistors (BRT) NPN, 50 V, 100 mA

Overview

This series of digital transistors is designed to replace a single device and its external resistor bias network. The Bias Resistor Transistor contains a single transistor with a monolithic bias network consisting of two resistors: a series base resistor and a base−emitter resistor. The BRT eliminates these individual components by integrating them into a single device. The use of a BRT can reduce both system cost and board space. They are housed in the DFN1010−3 package offering superior thermal performance. The transistor is ideal for surface mount applications where board space and reliability are at a premium.

  • Digital Switching
  • Controlling IC Input
  • Automotive ECU's
  • Built in Bias Resistors
  • Complimentary PNP Types Available
  • Wettable Flank Package for Optimal Automated Optical Inspection(AOI)
  • NSV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
  • XDFNW3 Package Offers Low Seated Height – 0.44 mm Max

Tools and Resources

Product services, tools and other useful resources related to NSBCMXW

Buy/Parametrics Table

Search

Close Search

Products:

10

Share

Product Groups:

┗

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Package Size (mm)

Reference Price

NSBC114EMXWTBG

Loading...

Active

View__CAD

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

No

NPN

0.1

50

35

10

10

1

0.8

2.5

1.00 x 1.00 x 0.38

$0.08

More Details

NSBC124EMXWTBG

Loading...

Active

View__CAD

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

No

NPN

0.1

50

60

22

22

1

0.8

2.5

1.00 x 1.00 x 0.38

$0.08

More Details

NSBC143XMXWTBG

Loading...

Active

View__CAD

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

No

NPN

0.1

50

35

4.7

10

0.47

0.3

2.5

1.00 x 1.00 x 0.38

$0.08

More Details

NSBC143ZMXWTBG

Loading...

Active

View__CAD

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

No

NPN

0.1

50

80

4.7

47

0.1

0.5

1.3

1.00 x 1.00 x 0.38

$0.08

More Details

NSBC144EMXWTBG

Loading...

Active

View__CAD

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

No

NPN

0.1

50

80

47

47

1

0.8

3

1.00 x 1.00 x 0.38

$0.08

More Details

NSVBC114EMXWTBG

Loading...

Active

View__CAD

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

No

NPN

0.1

50

35

10

10

1

0.8

2.5

1.00 x 1.00 x 0.38

$0.088

More Details

NSVBC124EMXWTBG

Loading...

Active

View__CAD

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

No

NPN

0.1

50

60

22

22

1

0.8

2.5

1.00 x 1.00 x 0.38

$0.088

More Details

NSVBC143XMXWTBG

Loading...

Active

View__CAD

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

No

NPN

0.1

50

35

4.7

10

0.47

0.3

2.5

1.00 x 1.00 x 0.38

$0.088

More Details

NSVBC143ZMXWTBG

Loading...

Active

View__CAD

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

No

NPN

0.1

50

80

4.7

47

0.1

0.5

1.3

1.00 x 1.00 x 0.38

$0.088

More Details

NSVBC144EMXWTBG

Loading...

Active

View__CAD

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

No

NPN

0.1

50

80

47

47

1

0.8

3

1.00 x 1.00 x 0.38

$0.088