NPN Darlington Bipolar Power Transistor

Favorite

Overview

The Darlington Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications. The TIP131, TIP132 (NPN); and TIP137 (PNP) are complementary devices.

  • High DC Current Gain. hfe=2500 Typ at Ic=4.0 Adc
  • Collector-Emitter Sustaining Voltage at 30 mAdc: 80 Vdc Min TIP131 & 100 Vdc Min TIP132, TIP137
  • Low Collector-Emitter Saturation Voltage: 2.0 Vdc Max at Ic=4.0 Adc & 3.0 Vdc Max at Ic=6.0 Adc
  • Monolithic Construction with Built-In Base-Emitter Shunt Resistors.
  • T0-220AB Compact Package
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

TIP132G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

NPN

-

100

2

1

15

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :