Power 10A 80V PNP

Obsolete

Overview

The Darlington Bipolar Power Transistor is designed for general purpose amplifier and low frequency switching applications. The TIP140, TIP141, TIP142, (NPN); TIP145, TIP146, TIP147, (PNP) are complementary devices.

  • High DC Current Gain
    Min hFE = 1000 @ IC
    = 5 A, VCE = 4 V
  • Collector-Emitter Sustaining Voltage @ 30 mA
    VCEO(sus) = 60 Vdc (Min) TIP140, TIP145
    VCEO(sus) = 80 Vdc (Min) TIP141, TIP146
    VCEO(sus) = 100 Vdc (Min) TIP142, TIP147
  • Monolithic Construction with Built-In Base-Emitter Shunt Resistor
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to TIP146

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Package Size (mm)

Reference Price

TIP146

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

No

PNP

-

80

2

0.5

-

4

Price N/A

More Details

TIP146G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

No

PNP

-

80

2

0.5

-

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.