NPN Darlington Bipolar Power Transistor

Obsolete

Overview

The Darlington Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications. The TIP131, TIP132 (NPN); and TIP137 (PNP) are complementary devices.

  • High DC Current Gain. hfe=2500 Typ at Ic=4.0 Adc
  • Collector-Emitter Sustaining Voltage at 30 mAdc: 80 Vdc Min TIP131 & 100 Vdc Min TIP132, TIP137
  • Low Collector-Emitter Saturation Voltage: 2.0 Vdc Max at Ic=4.0 Adc & 3.0 Vdc Max at Ic=6.0 Adc
  • Monolithic Construction with Built-In Base-Emitter Shunt Resistors.
  • T0-220AB Compact Package
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to TIP131

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Package Size (mm)

Reference Price

TIP131

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

-

80

2

1

15

-

Price N/A

More Details

TIP131G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

-

80

2

1

15

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.