2.0 A, 100 V PNP Darlington Bipolar Power Transistor

Obsolete

Overview

The Bipolar Power Transistor is designed specifically for use with the MC3419 Solid-State Subscriber Loop Interface Circuit (SLIC).The MJE270 (NPN) and MJE271 (PNP) are complementary devices.

  • High Safe Operating Area IS/B @ 40 V, 1.0 s = 0.375 A - TO-126
  • Collector-Emitter Sustaining Voltage
    VCEO(sus) = 100 Vdc (Min)
  • High DC Current Gain
    hFE @ 120 mA, 10 V = 1500 (Min)
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJE271

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Package Size (mm)

Reference Price

MJE271G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

No

PNP

2

100

2

1.5

-

6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.