Power 50A 60V Darlington PNP

Obsolete

Overview

These Bipolar Power Darlington Transistors are for use as output devices in complementary general purpose amplifier applications.

  • High DC Current Gain -
    hFE = 1000 (Min) @ IC = 25 Adc
    hFE = 400 (Min) @ IC = 50 Adc
  • Curves to 100 A (Pulsed)
  • Diode Protection to Rated IC
  • Monolithic Construction with Built-In Base-Emitter Shunt Resistor
  • Junction Temperature to +200°C
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJ11029

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Package Size (mm)

Reference Price

MJ11029G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-204-2 / TO-3-2

NA

0

FTRAY

100

No

PNP

50

60

2.5

1

18

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.