15 A, 100 V PNP Darlington Bipolar Power Transistor

Obsolete

Overview

This series of plastic, medium-power NPN and PNP Darlington transistors are designed for general purpose and low speed switching applications. The BDW42, BDW46 and BDW47 are complementary devices.

  • High DC Current Gain - hFE = 2500 (typ.) @ IC = 5.0 Adc.
  • Collector Emitter Sustaining Voltage @ 30 mAdc:
    VCEO(sus) = 80 Vdc (min.) BDW46
    VCEO(sus) = 100 Vdc (min.) - BDW42/BDW47
  • Low Collector Emitter Saturation Voltage
    VCE(sat) = 2.0 Vdc (max.) @ IC = 5.0 Adc
    VCE(sat) = 3.0 Vdc (max.) @ IC = 10.0 Adc
  • Monolithic Construction with Built-In Base Emitter Shunt resistors
  • TO-220AB Compact Package
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to BDW47

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Package Size (mm)

Reference Price

BDW47

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

PNP

15

100

2

1

-

4

Price N/A

More Details

BDW47G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

PNP

15

100

2

1

-

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.