Bipolar Power Junction Transistors, Complementary, 15 A, 250 V

Active

Overview

The superior gain linearity and safe operating area performance of the Bipolar Power Transistor makes it ideal for high fidelity audio amplifier output stages and other linear applications.

  • High-fidelity consumer audio products
  • Professional audio amplifiers
  • Consumer audio components
  • Aftermarket automotive amplifiers
  • A/V receivers
  • Exceptional Safe Operating Area
  • NPN/PNP Gain Matching within 10% from 50mA to 5A
  • Excellent Gain Linearity
  • High VCEO of 250 V
  • High frequency

Tools and Resources

Product services, tools and other useful resources related to NJW1302

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Package Size (mm)

Reference Price

NJW1302G

Loading...

Active

View__CAD

Pb

A

H

P

TO-3P-3

NA

0

TUBE

30

Yes

PNP

15

250

75

150

200

30

15.60 x 19.90 x 4.80

$1.9522

More Details

NJW3281G

Loading...

Active

View__CAD

Pb

A

H

P

TO-3P-3

NA

0

TUBE

30

Yes

NPN

15

250

75

150

200

30

15.60 x 19.90 x 4.80

$1.9522

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.