Bipolar Power Transistor, PNP, ThermalTrak™, 15 A, 350 V

Obsolete

Overview

The Bipolar Power Transistor has been designed to eliminate thermal equilibrium lag time and bias trimming in audio amplifier applications. It can also be used in other applications as a transistor die protection device.

  • High-fidelity consumer audio products
  • Professional audio amplifiers
  • Thermally matched bias diode to eliminate thermal runaway
  • Instant thermal bias tracking for superior sound quality
  • Absolute Thermal Integrity
  • High safe operating area
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to NJL4302D

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Package Size (mm)

Reference Price

NJL4302DG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-264-5

NA

0

TUBE

25

No

PNP

-

350

80

250

250

30

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.