Power 10A 100V PNP

Obsolete

Overview

The Bipolar Power Transistor is designed for general-purpose amplifier and switching applications, where mounting surface of the device is required to be electrically isolated from the heatsink or chassis.

  • Isolated Overmold Package, TO-220 Type
  • Electrically Similar to the Popular 2N6388, 2N6668, TIP102 and TIP107
  • 100 VCEO(sus)
  • 10 A Rated Collector Current
  • No Isolating Washers Required
  • Reduced System Cost
  • High DC Current Gain 1000 (Min) @ IC = 5.0 Adc
  • High Isolation Voltage (up to 4500 VRMS)
  • Case 221D is UL Recognized at 3500 VRMS: File #E69369
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJF6668

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Package Size (mm)

Reference Price

MJF6668

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

PNP

-

100

3000

15000

40

20

Price N/A

More Details

MJF6668G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

PNP

-

100

3000

15000

40

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.