RF Transistor, 10V, 70mA, fT=7GHz, NPN Single MCP4

Favorite

Overview

2SC5501A is RF Transistor, 10V, 70mA, fT=7GHz, NPN Single MCP4 for VHF to UHF Wide-Band Low-Noise Amplifier Applications.

  • Low-noise : NF=1.0dB typ (f=1GHz)
  • High gain :Forward Transfer Gain=13dB typ (f=1GHz)
  • High cut-off frequency : fT=7GHz typ
  • Large allowable collector dissipation : PC=500mW max

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

2SC5501A-4-TR-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-82AB / MCP-4

1

260

REEL

3000

N

NPN

0.07

10

90

180

0.5

5000

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :