Video Filter Driver, Single Channel 4th Order Standard Definition

Last Shipments

Overview

The FMS6141 Video Filter is intended to replace passive LC filters and drivers with an integrated device. The 4th-order filter provides improved image quality compared to typical 2nd or 3rd-order passive solutions.
The FMS6141 may be directly driven by a DC-coupled DAC output or an AC-coupled signal. Internal diode clamps and bias circuitry may be used if an AC-coupled input is required (see Application Information for details).
The FMS6141’s output can drive an AC- or DC-coupled single (150 Ω) or dual (75 Ω) load. DC-coupling the output removes the need for output coupling capacitors. The input DC level is offset approximately +280 mV at the output (see Application Information for details).

  • Mobile Handsets
  • PMP/MP3 Players
  • Camcorder
  • DVD
  • Set Top Boxes
  • DSC
  • Video Game Console
  • Single 4th-Order 8 MHz (SD) Filter
  • Drives Single, AC- or DC-coupled, Video Loads (2 Vpp, 150 Ω)
  • Drives Dual, AC- or DC-coupled, Video Loads (2 Vpp, 75 Ω)
  • Transparent Input Clamping
  • AC- or DC-Coupled Input
  • AC- or DC-Coupled Output
  • DC-Coupled Output Eliminates AC-Coupling Capacitors
  • Single Supply
  • Robust 10 kV ESD Protection

Tools and Resources

Product services, tools and other useful resources related to FMS6141

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Resolution

Channels

Disable

VCC (Min) (V)

VCC (Max) (V)

Frequency Response (MHz)

Reference Price

FMS6141CSX

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

SD

1

No

4.75

5.25

8

Price N/A

More Details

FMS6141S5X

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SC-88A-5 / SC-70-5

1

260

REEL

3000

No

SD

1

No

4.75

5.25

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.