FM Splitter IC for Car Infotainment System

Favorite

Overview

LV2241PQA is FM splitter IC for Car Infotainment System. Currently FM splitter of the Audio set is composed of many discrete devices. This is the device which integrated LNA, AGC, Level Detector and Pin Driver and enables splitting of FM signal to radio tuner and data tuner.

  • FM Signal Amplifier
  • FM Signal Splitter
  • Car Audio System
  • Car Navigation System
  • Integrated LNA
  • Integrated AGC, Level Detector and Pin Driver and small package
  • Enables splitting of FM signal to radio tuner and data tuner

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LV2241PQATXG

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

Tuner

None

108000

580

4.5

5.5

-40

105

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :