Time Code Reception IC

Overview

The LA1654C time code reception IC receives long-wave time standard broadcasts (such as the Japanese JJY andGerman DCF77 standards) and detects and outputs the time code superposed onthe long-wave signal.Applications can automatically correct their clock's time setting by using the time code received by the LA1654C. Note that the LA1654C is a bare chip product that is not packaged.

  • Low-voltage operation (operating VCC as low as 1.5V).
  • Standby mode current drain less than or equal to 0.05μA.
    Japan : JJY 40/60kHz
    Germany : DCF77 77.5kHz
  • RF amplifier, rectifier, detector, time code output, and standby circuit.

Tools and Resources

Product services, tools and other useful resources related to LA1654C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LA1654C-X1

Loading...

Obsolete

View__CAD

Pb

A

H

P

Bare Die

NA

0

WFLPK

2250

No

-

-

80

10

1.5

3

-20

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.