FM IF System with Quadrature Detection for Car Radios

Obsolete

Overview

LA1140 is an IF system IC with quadrature detection designed for FM car stereo receivers. It features versatile muting characteristics and allows receiver designers to realize the muting performance according to their design concept. Since the muting characteristics can be varied with a switch or a semi-fixed resistor, DX-Local switching will be accomplished with ease.

  • Versatile muting
  • High limiting sensitivity (25 dB typ. with muting off)provides a fine quieting characteristic
  • High S/N (78 dB typ.)
  • Low distortion (0.05% typ.) avaiable if used with double-tuned circuits
  • Good AMR (63 dB typ. with 6 stages of differential IF amplifiers).
  • Signal meter drive output proportional to the input signal strength in dB (suitable to control multiplex IC LA3370).

Tools and Resources

Product services, tools and other useful resources related to LA1140

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LA1140-E

Loading...

Obsolete

View__CAD

Pb

A

H

P

SIP-16 / SIP-16Z

NA

0

FNFLD

20

No

FM IF

-

-

460

7.5

16

-20

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.