Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 
Semiconductor & Integrated Circuit Devices
 

AC-DC Controllers & Regulators (345)

DC-DC Controllers, Converters, & Regulators  (1825)

Voltage Controllers, References, & Supervisors  (480)

Thermal Managers (98)

Drivers (166)

DSP Systems (5)

Memory (211)

Bipolar Transistors (1539)

FETs (618)

Amplifiers & Comparators (604)

Analog Switches (252)

EMI / RFI Filters (46)

Diodes (2116)

Rectifiers (228)

Thyristors (446)

Interfaces (163)

Clock Managers (456)

Differential Logic (ECL) (1397) Differential Logic (ECL) Family View

Standard Logic (2282) Standard Logic Family View

 
 
CATALYST Acquisition
 

ON Semiconductor Has Acquired CATALYST

All online products and services acquired from Catalyst Semiconductor are available at www.catsemi.com.

 
 

AMIS Acquisition
 

ON Semiconductor Has Acquired AMIS

All online products and services formerly owned and operated by AMIS are available via this link or at www.amis.com.

 
 

Applications
   
 

Design Support
   
 

Product Services
   
 

IIC China Conference & Exhibition
 
RSS Feed New Semiconductor & Integrated Circuit Devices
 

ADP4000  ADP4100  6-Phase VR11.1 Controllers for Desktops and Servers

  • Can be programmed for 1- through 6-phase operation; construct up to six complementary buck switching stages; 7.0 x 7.0 mm LFCSP-48
  • Power state indicator can be used to reduce number of operating phases at light loads
  • ADP4000 includes a PMBus interface to to program system set points and monitor key system performance data

NCP1080  NCP1081  NCP1082  NCP1083  Integrated PoE-PD and DC-DC Converter Controllers

  • Integrated solution for medium and high power Ethernet applications; NCP1080/1 PoE eliminates local power supplies/adapters, NCP1082/3 supports PoE and auxiliary sources
  • Robust devices with superior ESD protection and excellent thermal characteristics; all are pin compatible in exposed pad TSSOP-20
  • NCP1080/2 deliver up to 13 W for traditional IEEE 802.3af PoE apps; NCP1081/3 deliver 25 W per draft IEEE 802.3at (D3.0) and up to 40 W for proprietary high power PoE apps

More...

 
 
 
RSS Feed Company News
 





More...
 
 
 
Articles In The Press
   
 
 
Close Window
IE 6 browser alert

RSS Notification

The version of Internet Explorer you are using does not natively support RSS feeds. If you are unable to upgrade your browser, or do not choose to, you can still access this feature by following the instructions below.

  • Open your RSS feed reader program.
  • To subscribe to the News and New Products Channel, copy and paste the following link into your RSS reader: /PowerSolutions/feed.do
  • To subscribe to only the News Channel, copy and paste the following link into your RSS reader: /PowerSolutions/feed.do?channel=news
  • To subscribe to only the New Products Channel, copy and paste the following link into your RSS reader: /PowerSolutions/feed.do?channel=newProducts