CS5323: Three-Phase Buck Controller with 5-Bit DAC

Overview
Specifications
Packages
Datasheet: Three-Phase Buck Controller with 5-Bit DAC
Rev. 7 (328.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (3)
Product Description
The CS5323 is a three-phase step down controller that incorporates all control functions required to power next generation processors. Proprietary multi-phase architecture guarantees balanced load current distribution and reduces overall solution cost in high current applications. Enhanced V2 control architecture provides the fastest possible transient response, excellent overall regulation, and ease of use.

The multi-phase architecture reduces input and output filter ripple, allowing for a reduction in filter size and inductor values with a corresponding increase in the output inductor current slew rate.
Features
 
  • Enhanced V2 Control Method
  • 5-Bit DAC with 1.0% Tolerance
  • Adjustable Output Voltage Positioning
  • Programmable Frequency Set by Single Resistor
  • 200 kHz to 800 kHz Operation (Per Phase)
  • Current Sensed through Sense Resistors, or Buck Inductors
  • Adjustable Current Sense Threshold
  • Hiccup Mode Current Limit
  • Over-Voltage Protection through Synchronous MOSFET's
  • Individual Current Limits for Each Phase
  • On-Board Current Sense Amplifiers
  • 3.3 V, 1.0 mA Reference Output
  • 5.0 V and/or 12 V Operation
  • On/Off Control (through COMP Pin)
Technical Information
Design & Development Tools (1) Data Sheets (1)
Application Notes (1) Package Drawings (1)
Selector Guides (1)  
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
CS5323GDW20 Last Shipments Three-Phase Buck Controller with 5-Bit DAC SOIC-20 WB 20 751D-05 1 Rail 38  
CS5323GDWR20 Last Shipments Three-Phase Buck Controller with 5-Bit DAC SOIC-20 WB 20 751D-05 1 Tape and Reel 1000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Phases : 3
VCC Max (V) : 14
fSW Typ (kHz) : 800
Package : SOIC-20 WB
Control Mode : V2
VCC Min (V) : 4.7
Market Leadtime (weeks) : Call
Phases : 3
VCC Max (V) : 14
fSW Typ (kHz) : 800
Package : SOIC-20 WB
Control Mode : V2
VCC Min (V) : 4.7
Market Leadtime (weeks) : Call
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit
VCC min 4.7
V
VCC max 14
V
fSW typ 800
kHz
Phases 3
Mode V2
For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
751D-05   
Packages
For complete product information, see the datasheet
Previously Viewed Products
Clear List