|
The ON Semiconductor web site will have routine maintenance between 11/21/2009 10:00PM and 11/22/2009 01:00AM MST (GMT -7 hours). The site might not be accessible during this time. We apologize for any inconvenience.
|
|
| |
 |
Новые микросхемы
|
 |
| |
NCP2830
:
Class D Audio Amplifier with Integrated Charge Pump
- Constant Power Mono Class D audio amplifier for portable devices such as mobile phones
- Guaranteed 1.0 W of continuous average power into an 8.0 Ω BTL speaker, regardless of the input battery voltage
- Unique capacitive solution, eliminates need for inductor; save space with 3.0 x 3.0 mm UQFN-20 package
AMIS-49587
:
2400 baud Power Line Carrier Modem
- Integrates PHY, MAC, and microcontroller
- Compliant to IEC61334-5-1, IEC61334-4-32, and EN 50065
- -FSK modulation delivers robust communication interface
More...
|
|
 |
|
 |
|
|
|
|
|
|
|