Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

NCP1200: Current Mode Controller Fixed Frequency Operation

Overview
Specifications
Packages
Applications
Datasheet: PWM Current-Mode Controller for Low-Power Universal Off-Line Supplies
Rev. 16 (255.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Description
Housed in SO-8 or DIP-8 package, the NCP1200 represents a major leap toward ultra-compact Switch-Mode Power Supplies. Thanks to a novel concept, the circuit allows the implementation of a complete offline battery charger or a standby SMPS with few external components. Furthermore, an integrated output short-circuit protection lets the designer build an extremely low-cost AC/DC wall adapter associated with a simplified feedback scheme.

With an internal structure operating at a fixed 40 kHz, 60 kHz or 100 kHz, the controller drives low gate-charge switching devices like an IGBT or a MOSFET thus requiring a very small operating power. Thanks to current-mode control, the NCP1200 drastically simplifies the design of reliable and cheap offline converters with excellent audio- susceptibility and inherent pulse-by-pulse control.

When the current setpoint falls below a given value, e.g. the output power demand diminishes, the IC automatically enters the so-called skip cycle mode and provides excellent efficiency at light loads. Because this occurs at low peak current, no acoustic noise takes place.

Finally, the IC is self-supplied from the DC rail, eliminating the need of an auxiliary winding. This feature ensures operation in presence of low output voltage or shorts.
Features
 
  • No Auxiliary Winding Operation
  • Internal Output Short-Circuit Protection
  • Extremely Low No-Load Standby Power
  • Current-Mode with Skip-Cycle Capability
  • Internal Leading Edge Blanking
  • 250 mA Peak Current Source/Sink Capability
  • Internally Fixed Frequency at 40 kHz, 60 kHz and 100 kHz
  • Direct Optocoupler Connection
  • Built-in Frequency Jittering for Lower EMI
  • SPICE Models Available for TRANsient and AC Analysis
  • Internal Temperature Shutdown
  • Pb-Free Packages are Available
Applications
  • AC/DC Adapters
  • Offline Battery Chargers
  • Auxiliary/Ancillary Power Supplies (USB, Appliances, TVs, etc.)
Technical Information
Design & Development Tools (3) Selector Guides (1)
Application Notes (10) Data Sheets (1)
Simulation Models (3) Package Drawings (2)
Evaluation Board Information
Evaluation Board Status Pb-free Short Description Parts Used Action
NCP1203GEVB
Active Pb-free NCP1203 70W EVB NCP1200P60G Contact Local Sales Office
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
  NCP1200D100R2G
Active Flyback PWM Current-Mode Controller SOIC-8 Narrow Body 8 751-07 3 Tape and Reel 2500 $0.4093
Sample
Inventory
  NCP1200D40R2G
Active Flyback PWM Current-Mode Controller SOIC-8 Narrow Body 8 751-07 3 Tape and Reel 2500 $0.4093
Sample
Inventory
  NCP1200D60R2G
Active Flyback PWM Current-Mode Controller SOIC-8 Narrow Body 8 751-07 3 Tape and Reel 2500 $0.4093
Sample
Inventory
  NCP1200P100G
Active Flyback PWM Current-Mode Controller 8 LEAD PDIP 8 626-05 Rail 50 $0.4467
Sample
Inventory
  NCP1200P40G
Active Flyback PWM Current-Mode Controller 8 LEAD PDIP 8 626-05 Rail 50 $0.4467
Sample
Inventory
  NCP1200P60G
Active Flyback PWM Current-Mode Controller 8 LEAD PDIP 8 626-05 Rail 50 $0.4467
Sample
Inventory
  NCP1200D100R2
Lifetime Flyback PWM Current-Mode Controller SOIC-8 Narrow Body 8 751-07 3 Tape and Reel 2500 $0.4093
  NCP1200D40R2
Last Shipments Flyback PWM Current-Mode Controller SOIC-8 Narrow Body 8 751-07 3 Tape and Reel 2500  
Rochester
Contact Sales Office
  NCP1200D60R2
Last Shipments Flyback PWM Current-Mode Controller SOIC-8 Narrow Body 8 751-07 3 Tape and Reel 2500  
Rochester
Contact Sales Office
  NCP1200P100
Last Shipments Flyback PWM Current-Mode Controller 8 LEAD PDIP 8 626-05 Rail 50  
Rochester
Contact Sales Office
  NCP1200P40
Last Shipments Flyback PWM Current-Mode Controller 8 LEAD PDIP 8 626-05 Rail 50  
Rochester
Contact Sales Office
  NCP1200P60
Last Shipments Flyback PWM Current-Mode Controller 8 LEAD PDIP 8 626-05 Rail 50  
Rochester
Contact Sales Office
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Latch : No
Short Circuit Protection : Yes
VCC Max (V) : 16
Soft Start : No
Package : SOIC-8 Narrow Body
Drive Cap. (mA) : 250 / 250
Topology : Flyback
Control Mode : Current Mode
fsw Typ (kHz) : 100
Stand-by Mode : Yes
UVLO (V) : No
Market Leadtime (weeks) : 4 to 8
Arrow  (2009-07-03) : In Stock
ON Semiconductor  (2009-07-02) : 171208
P&S  (2009-07-03) : >10K
Latch : No
Short Circuit Protection : Yes
VCC Max (V) : 16
Soft Start : No
Package : SOIC-8 Narrow Body
Drive Cap. (mA) : 250 / 250
Topology : Flyback
Control Mode : Current Mode
fsw Typ (kHz) : 40
Stand-by Mode : Yes
UVLO (V) : No
Market Leadtime (weeks) : 4 to 8
ON Semiconductor  (2009-07-02) : 42884
P&S  (2009-07-03) : >1K
Latch : No
Short Circuit Protection : Yes
VCC Max (V) : 16
Soft Start : No
Package : SOIC-8 Narrow Body
Drive Cap. (mA) : 250 / 250
Topology : Flyback
Control Mode : Current Mode
fsw Typ (kHz) : 60
Stand-by Mode : Yes
UVLO (V) : No
Market Leadtime (weeks) : 8 to 12
Digi-Key  (2009-07-03) : >1K
ON Semiconductor  (2009-07-02) : 373852
P&S  (2009-07-03) : >10K
Latch : No
Short Circuit Protection : Yes
VCC Max (V) : 16
Soft Start : No
Package : 8 LEAD PDIP
Drive Cap. (mA) : 250 / 250
Topology : Flyback
Control Mode : Current Mode
fsw Typ (kHz) : 100
Stand-by Mode : Yes
UVLO (V) : No
Market Leadtime (weeks) : 4 to 8
Arrow  (2009-07-03) : In Stock
ON Semiconductor  (2009-07-02) : 99118
P&S  (2009-07-03) : >1K
Latch : No
Short Circuit Protection : Yes
VCC Max (V) : 16
Soft Start : No
Package : 8 LEAD PDIP
Drive Cap. (mA) : 250 / 250
Topology : Flyback
Control Mode : Current Mode
fsw Typ (kHz) : 40
Stand-by Mode : Yes
UVLO (V) : No
Market Leadtime (weeks) : 2 to 4
ON Semiconductor  (2009-07-02) : 7573
P&S  (2009-07-03) : >1K
Latch : No
Short Circuit Protection : Yes
VCC Max (V) : 16
Soft Start : No
Package : 8 LEAD PDIP
Drive Cap. (mA) : 250 / 250
Topology : Flyback
Control Mode : Current Mode
fsw Typ (kHz) : 60
Stand-by Mode : Yes
UVLO (V) : No
Market Leadtime (weeks) : 8 to 12
Arrow  (2009-07-03) : In Stock
Digi-Key  (2009-07-03) : >1K
ON Semiconductor  (2009-07-02) : 106255
P&S  (2009-07-03) : >1K
Latch : No
Short Circuit Protection : Yes
VCC Max (V) : 16
Soft Start : No
Package : SOIC-8 Narrow Body
Drive Cap. (mA) : 250 / 250
Topology : Flyback
Control Mode : Current Mode
fsw Typ (kHz) : 100
Stand-by Mode : Yes
UVLO (V) : No
Market Leadtime (weeks) : 12+
Latch : No
Short Circuit Protection : Yes
VCC Max (V) : 16
Soft Start : No
Package : SOIC-8 Narrow Body
Drive Cap. (mA) : 250 / 250
Topology : Flyback
Control Mode : Current Mode
fsw Typ (kHz) : 40
Stand-by Mode : Yes
UVLO (V) : No
Market Leadtime (weeks) : 12+
Digi-Key  (2009-07-03) : <100
Latch : No
Short Circuit Protection : Yes
VCC Max (V) : 16
Soft Start : No
Package : SOIC-8 Narrow Body
Drive Cap. (mA) : 250 / 250
Topology : Flyback
Control Mode : Current Mode
fsw Typ (kHz) : 60
Stand-by Mode : Yes
UVLO (V) : No
Market Leadtime (weeks) : 12+
Latch : No
Short Circuit Protection : Yes
VCC Max (V) : 16
Soft Start : No
Package : 8 LEAD PDIP
Drive Cap. (mA) : 250 / 250
Topology : Flyback
Control Mode : Current Mode
fsw Typ (kHz) : 100
Stand-by Mode : Yes
UVLO (V) : No
Market Leadtime (weeks) : 12+
ON Semiconductor  (2009-07-02) : 900
Latch : No
Short Circuit Protection : Yes
VCC Max (V) : 16
Soft Start : No
Package : 8 LEAD PDIP
Drive Cap. (mA) : 250 / 250
Topology : Flyback
Control Mode : Current Mode
fsw Typ (kHz) : 40
Stand-by Mode : Yes
UVLO (V) : No
Market Leadtime (weeks) : 12+
Digi-Key  (2009-07-03) : <1K
Latch : No
Short Circuit Protection : Yes
VCC Max (V) : 16
Soft Start : No
Package : 8 LEAD PDIP
Drive Cap. (mA) : 250 / 250
Topology : Flyback
Control Mode : Current Mode
fsw Typ (kHz) : 60
Stand-by Mode : Yes
UVLO (V) : No
Market Leadtime (weeks) : 12+
ON Semiconductor  (2009-07-02) : 2950
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit Condition
UVLO typ No

VCC max 16
V
Drive Capability - Source/Sink typ 250 / 250
mA
Topology Flyback

Mode Current Mode

Stand-by Mode Yes
Adj. Skip Mode
Short Circuit Protection Yes
When DSS is used
Latch No

Soft Start No

For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
751-07    626-05   
Packages
For complete product information, see the datasheet
Previously Viewed Products
Clear List

New Semiconductor & Integrated Circuit Devices
 

NCP1219  PWM Controller Featuring Dynamic Self Supply

  • Dynamic Self Supply (DSS) with high voltage startup eliminates the transformer aux winding and provides clean and loss less start-up
  • Integrated timer-based fault detection with latch and auto-recovery protection options for increased ruggedness
  • Adjustable skip mode reduces light load and standby power consumption

NCP1252  Cost Effective PWM Controller

  • For cost effective and reliable ac-dc switchers dedicated to ATX power supplies or any forward or flyback application
  • Internal fixed timer enables detection of an output overload without relying on auxiliary Vcc
  • Brown-out input protects against low input voltages and improves the converter safety