Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

NCP1000: Integrated Off-Line Switching Regulator

Overview
Specifications
Packages
Datasheet: Integrated Off-Line Switching Regulator
Rev. 8 (185.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (1)
Product Description
The NCP1000 through NCP1002 series of integrated switching regulators, combine a fixed frequency PWM controller with an integrated high voltage power switch circuit. This chip allows for simple design and minimal parts count for very low cost applications which utilize an ac input. This chip is designed to power a single ended topology, typically a discontinuous mode flyback, with secondary side sensing.
The internal high voltage switch circuit and start-up circuit can function in continuous operation over a wide range of inputs, from 85 Vac to 265 Vac, and thus can be used in any existing power system in the world. Though inexpensive, these devices include a number of features such as undervoltage lockout, over-temperature protection, bandgap reference and leading edge blanking that make them an excellent value.
Features
 
  • Highly Integrated Solution
  • Operates Over Universal Input Voltage Range (85 Vac to 265 Vac)
  • On-board 700 Volt Power Switch Circuit
  • Minimal External Parts Required
  • Input Undervoltage Lockout with Hysteresis
  • Very Low Standby Current
  • No Minimum Load Requirement
  • Opto Fail-safe Shutdown Circuit
  • Pb-Free Packages are Available
Applications
  • Cell Phone Chargers
  • Wall Adapters
  • On-board AC-DC Converters
Technical Information
Application Notes (1) Data Sheets (1)
Selector Guides (1) Package Drawings (1)
Availability and Samples
Product
Status
Pb-free
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Pins
Case Outline
Type
Qty.
  NCP1000PG
Lifetime Switching Regulator with 700 V / 0.5 A Switch, 700 V Maximum Startup 8 LEAD PDIP 8 626-05 Rail 50 $0.62
Inventory
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Control Mode : Voltage Mode
fsw Typ (kHz) : 100
V(BR)DSS max (V) : 700
RDS(ON) Typ (Ω) : 18
Stand-by Mode : Yes
fJitter Typ (%) : No
UVLO : Yes
DSS (mA) : No
IPeak (mA) : 500
HV Start-up Min (V) : Yes
Latch : No
Brown-out : No
Over Power Comp. : No
Short Circuit Protection : No
Package : 8 LEAD PDIP
Market Leadtime (weeks) : 12+
ON Semiconductor  (2009-07-03) : 5215
P&S  (2009-07-03) : >1K
Selected Electrical Specifications

For full electrical specifications, see the datasheet.

Symbol Boundary Value Unit Condition
fSW typ 100
kHz
Fjit. typ No
%
rDS(on) typ 18
Ω
V(BR)DSS max 700
V
IP typ 500
mA
High Voltage Startup min Yes
V 20 V Min.
Dynamic Self-Supply typ No
m
UVLO typ Yes
7.5 to 8.5 V Typ.
Mode Voltage Mode

Stand-by Mode Yes
Skip Mode
Short Circuit Protection No

Over Power Comp. No

Brown-out Protection No

Latch No

For complete packaging information, see the datasheet
»View Material Composition
Case Outlines
626-05   
Packages
For complete product information, see the datasheet
Previously Viewed Products
Clear List