Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 

Circuit Protection Applications

ON Semiconductor is a world class supplier of electrical protection solutions for the electronic industry. ON Semiconductor provides not only the protection product but supports the user in understanding the electrical stress a product will experience, both in the real world and in the product test environment, guides the system designer in the application of protection solutions and works toward solutions that are the best technical and economic value for the intended application.


End Applications
Portable and Consumer Telecom and Networking Industrial

Circuit Protection Information
Types of Protection Devices
Selection of Protection Devices
Explanation of Electrical Threats
Products
Calender of Events

Solutions

New Components & Products

NUF3102 : 3-Line Low Capacitance EMI Filter

  • Greater than -25 dB attenuation at frequencies from 800 MHz to 5.0 GHz
  • 150 MHz cut-off frequency for applications with data rates up to 58 MHz or 116 Mbps
  • 1.2 x 1.8 x 0.5 mm UDFN-8 is specifically designed for small, low-profile requirements

ESD9L : Low Capacitance Unidirectional 5.0 V ESD Protection Diode

  • Ultra-low capacitance of 0.5 pf is ideal for USB 2.0 high speed applications
  • Industry leading low clamping voltage ensures protection of the most sensitive circuits
  • Ultra-small 1.0 x 0.60 x 0.4 mm SOD923 package fits cellular phones, MP3 players, digital cameras and other portable applications