Production Ready 80 PLUS® Reference Design
- Active mode efficiency:
| |
20% load |
50% load |
100% load |
| 115 Vac in |
81.8% |
83.8% |
81.8% |
| 230 Vac in |
84.2% |
86.5% |
85.2% |
- Power factor controlled, meets IEC 61000-3-2 requirements
- Exceeds ENERGY STAR® efficiency requirements for desktop computers, version 4.0
- Exceeds Step #1 of the Climate Savers Computing Initiative
|