Application Notes

A guide to application notes that describe how to use ON Semiconductor products. Product specific application notes can be found on product pages.

Search for application notes by using the flyout menus or by entering a part number or keyword.  Use table column headers to sort the columns.

- or -

Previously Viewed Products
Clear List

Technical Support
   
 

All Application Notes

Page size: 
1 - 50 of 422    [  1  2  3  4  5  6  7  8  9  next ]  
Document Title
Document ID/Size
Revision
Revision Date
Score
100 Watt Universal Input PFC Boost Using NCP1601A AND8182/D (207.0kB) 1 100
100 Watt Universal Input PFC Converter AND8106/D (60.0kB) 2 100
11 W Triac Dimmable PAR30 LED Driver AND8463 (318.0kB) 100
125 kbps with AMIS-4168x AND8365/D (2060.0kB) 0 100
19 V, 3 A, Universal Input AC-DC Adaptor Using NCP1271 AND8242/D (752.0kB) 3 100
2 Switch-Forward Current Mode Converter with the NCP1252 AND8373/D (1571.0kB) 1 100
3.3 V / 20 A Post-Regulator Driven by the NCP4331 AND8316/D (312.0kB) 0 100
300 W, Wide Mains, PFC Stage Driven by the NCP1654 AND8324/D (681.0kB) 2 100
300 W, Wide Mains, PFC Stage Driven by the NCP1653 AND8185/D (152.0kB) 1 100
300 Watt, 100kHz Converter Utilizes Economical Bipolar Planar Power Transistors AN1320/D (281.0kB) 1 100
32 W, 32 V Universal Input AC-DC Printer Adapter using the NCP1237 AND8454/D (331.0kB) 1 Feb, 2010 100
350 mA Buck Boost LED Driver using Bipolar Junction Transistors AND8305/D (623.0kB) 1 100
48 W, 24 V/7.5 V Universal Input AC-DC Printer Adapter Using the NCP1219 AND8393/D (4197.0kB) 2 100
5.0 V, 2.0 A Flyback Converter AND8099/D (204.0kB) 2 100
700 mA LED Power Supply Using Monolithic Controller and Off-Line Current Boosted (Tapped Inductor) Buck Converter AND8328/D (132.0kB) 0 100
8 W DVD Power Supply with NCP1027 AND8262/D (232.0kB) 0 100
90 W, Single Stage, Notebook Adaptor AND8209/D (94.0kB) 0 100
90 W, Universal Input, Single Stage, PFC Converter AND8124/D (114.0kB) 4 100
>85% Efficient 12 to 5 VDC Buck Converter AND8291/D (127.0kB) 1 100
A 160 W CRT TV Power Supply Using NCP1337 AND8246/D (1052.0kB) 1 100
A 30 W Power Supply Operating in A Quasi-Square Wave Resonant Mode AND8129/D (246.0kB) 0 100
A 36 W Ballast Application with the NCP5181 AND8244/D (188.0kB) 1 100
A 36W Ballast Application with NCP5104 AND8312/D (161.0kB) 0 100
A 36W Ballast Application with NCP5106B AND8295/D (205.0kB) 0 100
A 48 V/ 2 A High Efficiency, Single Stage, Isolated Power Factor Corrected Power Supply for LED Drivers and Telecom Power AND8394/D (200.0kB) 5 100
A 5 V/2 A Standby Power Supply for INTEL Compliant ATX Applications AND8241/D (372.0kB) 0 100
A 6 W/12 W Universal Mains Adapter with the NCP101X AND8142/D (161.0kB) 0 100
A 70 W Low Standby Power Supply w/NCP120x Series AND8076/D (178.0kB) 2 100
A 75 W TV Power Supply Operating in Quasi-square Wave Resonant Mode Using NCP1207 Controller AND8145/D (326.0kB) 0 100
A 800 W Bridgeless PFC Stage AND8392/D (717.0kB) 0 100
A 90 W/19V High Efficiency, Notebook Adapter Power Supply with Inherent Power Factor Correction AND8397/D (178.0kB) 1 100
A Comparison of Key Parametrics of CMOS and Bipolar Integrated Circuits In Line Driver Applications AND8060/D (35.0kB) 0 100
A Comparison of LVDS, CMOS, and ECL AND8059/D (34.0kB) 0 100
A Comparison of the NBC12429 and MC12429 Programmable PLL Clock Synthesizers AND8120/D (34.0kB) 0 100
A Constant Current Adjustable 0.7 A to 1.5 A, Up to 55 Vdc Single Stage Power Factor Corrected LED Power Supply AND8427/D (186.0kB) 2 100
A General Approach for Optimizing Dynamic Response for Buck Convertor AND8143/D (139.0kB) 0 100
A Low Cost DDR Memory Power Supply Using the NCP1571 Synchronous Buck Converter and a LM358 Based Linear Voltage Regulator AND8079/D (150.0kB) 1 100
A Quasi-Resonant SPICE Model Eases Feedback Loop Designs AND8112/D (205.0kB) 1 100
A Simple DC SPICE Model for the LLC Converter AND8255/D (474.0kB) 2 100
A Simple Low-Cost Non-Isolated Universal Input Off-Line Converter AND8078/D (139.0kB) 0 100
A Simplified Power Supply Design Using the TL494 Control Circuit AN983/D (68.0kB) 1 100
A519HRT HART Modem AND8346/D (536.0kB) 2 100
AC Characteristics of ECL Devices AND8090/D (896.0kB) 1 100
ADC Offset Calibration of the BelaSigna® 300 Series AND8341/D (126.0kB) 0 100
ADT7463 Configurations AN612/D (222.0kB) 1 100
AMIS-30622 and AMIS-30624 I2C Bus Level AND8449/D (344.0kB) 0 100
AMIS-3062x Micro-Stepping Motor Driver Family, Robust Motion Control Using the AMIS-3062x AND8404/D (129.0kB) 2 100
AMIS-30660 - Power Dissipation in Case of Bus Failure AND8377/D (104.0kB) 2 100
AMIS-30660 Minimum Communication Speed AND8379/D (290.0kB) 2 100
AMIS-30660 Model When VCC is Shorted to GND AND8378/D (88.0kB) 2 100