Конструктивное исполнение ИС

Design Notes provide documentation for suggested circuit implementations.

Search for design notes by entering a part number or keyword.  Use table column headers to sort the columns.

Ранее просмотренные схемы
Очистить список

Техническая поддержка
   
 

Всё Конструктивное исполнение ИС

Размер страницы: 
1 - 50 of 60    [  1  2  next ]  
Document Title
Document ID/Size
Revision
Revision Date
Score
CAT4201: Three LED 300 mA MR16 Driver DN06067/D (236.0kB) 0 Oct, 2009 100
CS51221: High Power Boost (Power Supply for Audio Class D Amplifier) DN06056/D (662.0kB) 0 Jun, 2009 100
CS51221: High Power Boost (Thermal Printer) DN06055/D (325.0kB) 1 Apr, 2010 100
CS51411, NCV51411: 12 V or 24 Vin DC, Constant Current LED Driver DN06018/D (114.0kB) 0 Dec, 2006 100
CS51411: Starting the CS51411 DN06025/D (125.0kB) 0 May, 2007 100
CS5171: SEPIC LED Driver DN06004/D (178.0kB) 0 Jun, 2006 100
CS5171: Tracking boost regulator DN06022/D (60.0kB) 2 May, 2007 100
NCL30001, NCS1002: Up to 28 V, 3.3 A Constant Current Offline High PF LED Driver DN06068/D (201.0kB) 0 Mar, 2010 100
NCP1011: Efficient, Low Cost, Low Standby Power (<100 mW), 2.5 W CCCV Charger DN06017/D (62.0kB) 1 Oct, 2006 100
NCP1012: 1 W, Dual Output, Off-line Converter DN06002/D (64.0kB) 1 Sep, 2006 100
NCP1012: 3.6 W Auxiliary Power Supply for Appliances / White Goods DN06013/D (53.0kB) 0 Aug, 2006 100
NCP1013: Universal Input, 5 W, LED Ballast DN06027/D (192.0kB) 1 Jul, 2007 100
NCP1014, NCP3120: Triple, Low Voltage Output, Off-Line Power Supply DN06045/D (81.0kB) 0 Jul, 2008 100
NCP1014, NSI45025: Universal Off-Line LED String Driver with PFC DN06065/D (38.0kB) 1 Sep, 2009 100
NCP1014: 10 W, 3-Output Off-line Power Supply DN06005/D (59.0kB) 0 Jul, 2006 100
NCP1014: 10 W, Dual Output Power Supply DN06020/D (62.0kB) 1 Jan, 2007 100
NCP1014: 12 Watt Mini Boost Power Factor Corrector for LED applications DN06064/D (56.0kB) 1 Sep, 2009 100
NCP1014: 5 V, 400 mA Current Boosted Buck Converter DN06052/D (39.0kB) 0 Mar, 2009 100
NCP1014: 5 W, CCCV Cell Phone Battery Charger DN06009/D (55.0kB) 1 Sep, 2006 100
NCP1014: 8 W Off-Line Non-Isolated Buck Regulator DN06011/D (48.0kB) 1 Sep, 2006 100
NCP1014: 8 W, 3-Output Off-Line Switcher DN06003/D (58.0kB) 0 Jul, 2006 100
NCP1014: Improving the Power Factor of Isolated Flyback Converters for Residential ENERGY STAR® LED Luminaire Power Supplies DN06051/D (75.0kB) 0 Feb, 2009 100
NCP1014: Low Power, Off-Line Buck, CVCC Power Supply DN06037/D (53.0kB) 0 Feb, 2008 100
NCP1014: Low Power, Off-Line, Constant Voltage Non-Isolated Power Supply DN06066/D (39.0kB) 0 Oct, 2009 100
NCP1014: Universal Input, +/- 12 V Output, 8 Watt Power Supply DN06034/D (51.0kB) 0 Nov, 2007 100
NCP1027: 1 A, 12 W Constant Current Off-Line LED Driver DN06006/D (53.0kB) 0 Jul, 2006 100
NCP1027: 10 W, 24 V / 5 V Off-Line Power Supply DN06012/D (57.0kB) 0 Aug, 2006 100
NCP1027: 16 W, 12 Vdc Modem Power Supply DN06021/D (86.0kB) 0 Jan, 2007 100
NCP1028: Single Stage, Off-line, Isolated 12 V, 800 mA Converter with High Power Factor DN06069/D (65.0kB) 0 Apr, 2010 100
NCP1031: Dual output, 4 W DC-DC converter DN06046/D (45.0kB) 0 Sep, 2008 100
NCP1031: Wide Input Range (20 Vdc to 140 Vdc) DC to DC Converter DN06007/D (54.0kB) 0 Jul, 2006 100
NCP1034: 48 V to 5 V Buck Converter DN06041/D (1442.0kB) 0 Jul, 2008 100
NCP1034: High Voltage Driver for HB-LED DN06047/D (1522.0kB) 0 Oct, 2008 100
NCP1055, MC33340: Universal AC 15 W charger for 4 NiMH/NiCd cells DN06023/D (209.0kB) 1 Apr, 2007 100
NCP1055: 7 W, non-isolated buck ac-dc converter DN06028/D (150.0kB) 0 Jun, 2007 100
NCP1055: Simple, 3 W, Non-isolated Bias Supply DN06053/D (44.0kB) 0 Mar, 2009 100
NCP1216: 24 V, Off-line Flyback Converter for Motor and Solenoid Applications DN06049/D (64.0kB) 0 Nov, 2008 100
NCP1216: 7 W, 90-135 Vac, 500 mA LED Driver DN06050/D (121.0kB) 0 Jan, 2009 100
NCP1217: 18 to 24 V, 85 W, Off-line PSU with Short Term, High Surge Current Capability DN06038/D (57.0kB) 0 Mar, 2008 100
NCP1217: 200 W, single output power supply DN06010/D (62.0kB) 0 Aug, 2006 100
NCP1217: Universal AC 40 W Programmable Output DN06024/D (1370.0kB) 0 May, 2007 100
NCP1271: Ultra-Wide Input Range Bias Power Supply DN06058/D (60.0kB) 0 Jul, 2009 100
NCP1294: High Voltage LED Driver (24 V input to 110 V output @ 100 mA) DN06062/D (459.0kB) 0 Aug, 2009 100
NCP1294: Solar Power Maximum Peak Power Tracking (MPPT) Controller DN06054/D (451.0kB) 0 May, 2009 100
NCP1308, LM2575: Universal Input, 50 W, 5 Output Quasi-Resonant Flyback Converter DN06029/D (64.0kB) 1 Jun, 2007 100
NCP1308: +/- 18 V Dual Output Power Supply DN06008/D (254.0kB) 0 Aug, 2006 100
NCP1308: 170 Vdc output, quasi-resonant power supply DN06014/D (61.0kB) 0 Sep, 2006 100
NCP1351: Universal Input, 20 W, LED Ballast DN06040/D (389.0kB) 2 Sep, 2008 100
NCP3063: +12 V to -12 V Buck-Boost Inverter DN06015/D (102.0kB) 1 Sep, 2006 100
NCP3063: 24 V to 12 V Buck (w/ Duty Cycle Control) DN06016/D (133.0kB) 1 Sep, 2006 100