N-Channel Power MOSFET 1700V, 3A, 10.5Ω

Favorite

Overview

The 1700V HV MOSFET 'WPH4003', with low on resistance and high speed switching, contributes to low power consumption and high efficiency of the industrial equipment-related applications which require HV power supplies. In addition, the flyback circuit with this product can realize the 'cost effective' and 'environment-friendly' applications with 'simplified gate drive circuit' and 'reduced substrate area' by reducing parts count.

  • SMPS of AC Drive of AC590V to 690V SMPS: Switching Mode Power Supply
  • Elevator Escalator Industrial instrument
  • Auxiliary Power Supply for Industrial instrument
  • High reliability
  • High speed switching and Low loss
  • 10V Drive
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

WPH4003-1E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

30

N

1700

10500

N-Channel

Single

30

4

3

55

-

-

-

48

850

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :