Product Description
The VITA 2000 is a 2/3 inch Widescreen Ultra eXtended Graphics Array (WUXGA) CMOS image sensor configurable in HD format (1920 x 1080) or 4:3 format (1600 X 1200). The high sensitivity 4.8 µm x 4.8 µm pixels support pipelined and triggered global shutter readout modes and can also be operated in a low noise rolling shutter mode. In rolling shutter mode, the sensor supports correlated double sampling readout, reducing noise and increasing the dynamic range.
The sensor has on-chip programmable gain amplifiers and 10-bit A/D converters. The integration time and gain parameters can be reconfigured without any visible image artifact. Optionally the on-chip automatic exposure control loop (AEC) controls these parameters dynamically. The image's black level is either calibrated automatically or can be adjusted by adding a user programmable offset.
A high level of programmability using a four wire serial peripheral interface enables the user to read out specific regions of interest. Up to 8 regions can be programmed, achieving even higher frame rates.
The image data interface of the V1-SN/SE part consists of four LVDS lanes, facilitating frame rates up to 92 frames per second. Each channel runs at 620 Mbps. A separate synchronization channel containing payload information is provided to facilitate the image reconstruction at the receive end. The V2-SN-SE part provides a parallel CMOS output interface at reduced frame rate.
The VITA 2000 is packaged in a 52-pin LCC package and is available in a monochrome and color version. Contact your local ON Semiconductor office for more information.
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
-
Ease of adaption over multiple resolutions
|
|
|
|
-
Global and rolling,in master or slave mode
|
|
|
|
-
Easily tailored to application requirement
|
|
|
|
-
Fast change between operating modes
|
|
|
|
-
Speed increase from windowing in x and y direction
|
|
|
|
-
Capturing high dynamic scenes with no loss to image quality
|
|
Applications |
|
End Products |
- Machine Vision
- Motion monitoring
|
|
- Security systems
- Intelligent traffic systems
- Medical imaging equipment
|