Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

VITA1300: CMOS Image Sensor, Global Shutter, 1.3 Megapixel

Product Description
The VITA 1300 is a half inch Super eXtended Graphics Array CMOS image sensor with a pixel array of 1280 by 1024. The high sensitivity 4.8 µm x 4.8 µm pixels support pipelined and triggered global shutter readout modes and can be operated in a low noise rolling shutter mode. In rolling shutter mode, the sensor supports correlated double sampling readout, reducing noise and increasing the dynamic range.

The sensor has on chip programmable gain amplifiers and 10 bit Analog and Digital converters. The integration time and gain parameters can be reconfigured without any visible image artifact. Optionally the on chip automatic exposure control loop controls these parameters dynamically. The image's black level is either calibrated automatically or can be adjusted by adding a user programmable offset.

A high level of programmability using a four wire serial peripheral interface enables the user to read out specific regions of interest. Up to 8 regions can be programmed, achieving even higher frame rates.

The image data interface of the V1SN and V1SE part consists of four LVDS lanes, facilitating frame rates up to 150 frames per second. Each channel runs at 620 Mbps. A separate synchronization channel containing payload information is provided to facilitate the image reconstruction at the receive end. The V2SN and V2SE part provides a parallel CMOS output interface at reduced frame rate.

The VITA 1300 is packaged in a 48 pin LCC package and is available in a monochrome and color version. Contact your local ON Semiconductor office for more information.
Features   Benefits
     
  • True family concept
 
  • Ease of adaption over multiple resolutions
  • Multiple shutter modes
 
  • Global and rolling, in master or slave mode
  • High configurability
 
  • Easily tailored to application requirement
  • Fast adaptability
 
  • Fast switching between operating modes
  • Multiple windowing
 
  • Speed increase from windowing in x and y direction
  • High dynamic range
 
  • Capturing high dynamic scenes with no loss to image quality
Applications   End Products
  • Machine Vision
  • Motion monitoring
 
  • Security systems
  • Intelligent traffic systems
  • Barcode readers
  • Medical imaging equipments
Selected Electrical Specifications

Product Compliance Status Description Type Megapixels Frame Rate (fps) Optical Format Shutter Type Pixel Size (µm) Color Package Type
 Pb-free 
 Halide free 
 Active     CMOS Image Sensor, Global Shutter, 1.3 Megapixel, 150 FPS, LVDS Interface, Color, Micro Lens   CMOS   1.3   150   1/2 inch   Pipelined Global, Rolling with CDS   4.8 x 4.8   Color   LCC-48 
 Pb-free 
 Halide free 
 Active     CMOS Image Sensor, Global Shutter, 1.3 Megapixel, 150 FPS, LVDS Interface, Mono, Micro Lens   CMOS   1.3   150   1/2 inch   Pipelined Global, Rolling with CDS   4.8 x 4.8   Mono   LCC-48 
 Pb-free 
 Halide free 
 Active     CMOS Image Sensor, Global Shutter, 1.3 Megapixel, 150 FPS, Mono, Micro Lens, Die   CMOS   1.3   150   1/2 inch   Pipelined Global, Rolling with CDS   4.8 x 4.8   Mono   Bare Die 
 Pb-free 
 Halide free 
 Active     CMOS Image Sensor, Global Shutter, 1.3 Megapixel, 37 FPS, CMOS Interface, Color, Micro Lens   CMOS   1.3   37   1/2 inch   Pipelined Global, Rolling with CDS   4.8 x 4.8   Color   LCC-48 
 Pb-free 
 Halide free 
 Active     CMOS Image Sensor, Global Shutter, 1.3 Megapixel, 37 FPS, CMOS Interface, Mono, Micro Lens   CMOS   1.3   37   1/2 inch   Pipelined Global, Rolling with CDS   4.8 x 4.8   Mono   LCC-48 
Package Availability
Type
PB free
Standard
Bare Die x  
LCC-48 x