Super Fast Surface Mount Rectifiers

Favorite

Overview

  • Glass Passivated Chip Junction
  • High Surge Capacity
  • Low Forward Voltage Drop
  • Fast Switching with Reverse Recovery Time: 50~75 ns Maximum
  • UL Flammability 94V-0 Classification
  • MSL 1 per J-STD-020
  • RoHS Compliant / Green Molding Compound
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable*
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

US2JA

Loading...

Active

CAD Model

Pb

A

H

P

SMA

1

260

REEL

7500

N

Single

1.5

75

600

1.7

50

0.005

$0.0873

More Details

Show More

1-25 of 25

Products per page

Jump to :