Complementary Bipolar Digital Transistor (BRT)

Favorite

Overview

The Dual PNP Bipolar Digital Transistor contains a single transistor with a monolithic bias network consisting of two resistors: a series base resistor and a base-emitter resistor. These digital transistors are designed to replace a single device and its external resistor bias network. The Dual PNP Bipolar Digital Transistor eliminates these individual components by integrating them into a single device. In the UMC2NT1 series, two devices are housed in the SOT-353 package which is ideal for low power surface mount applications where board space is at a premium.

  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • Available in 8 mm, 7 inch/3000 Unit Tape and Reel.
  • Pb-Free Packages are Available
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

hFE Min

R1 (kΩ)

R2 (kΩ)

R1/R2 Typ

Vi(off) Max (V)

Vi(on) Min (V)

Reference Price

NSVUMC2NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Complementary

0.1

50

60

22

22

1

-

-

$0.0877

More Details

UMC2NT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

235

REEL

3000

N

Complementary

0.1

50

60

22

22

1

-

-

Price N/A

More Details

UMC2NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

Complementary

0.1

50

60

22

22

1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :