Darlington Transistor Driver Array

Favorite

Overview

The seven NPN Darlington connected transistors in these arrays are well suited for driving lamps, relays, or printer hammers in a variety of industrial and consumer applications. Their high breakdown voltage and internal suppression diodes insure freedom from problems associated with inductive loads. Peak inrush currents to 500 mA permit them to drive incandescent lamps. The ULx2003A with a 2.7 kΩ series input resistor is well suited for systems utilizing a 5.0 V TTL or CMOS Logic.

  • Driving relays or incandescent lamps
  • Driving printer hammers
  • Industrial Equipment
  • Printers
  • Peak inrush currents to 500 mA
  • High breakdown voltage
  • Internal suppression diodes
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
Number of Drivers

VCC Max (V)

V(BR)GSS Max (V)

V(BR)DSS Max (V)

ID Max (A)

rDS(on) Max (Ω)

Tj Max (°C)

Reference Price

ULN2003ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

7

50

30

50

0.5

4.6

150

$0.2745

More Details

ULQ2003ADR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

7

50

30

50

0.5

4.6

150

$0.3067

More Details

Show More

1-25 of 25

Products per page

Jump to :