ESD Protection Common Anode Diodes

Favorite

Overview

The uESD Series is designed to protect voltage sensitive components
from ESD and transient voltage events. Excellent clamping capability,
low leakage, and fast response time, make these parts ideal for ESD
protection on designs where board space is at a premium. Because of its
small size, it is suited for use in cellular phones, portable devices, digital
cameras, power supplies and many other portable applications.

  • Designed to protect voltage sensitive components from ESD.
  • Excellent clamping capability, low leakage, and fast response time.
  • Ideal for ESD protection on designs where board space is at a premium. Suited for use in cellular phones, portable devices, digital cameras, power supplies, and many other portable applications.
  • Small Body Outline Dimensions:0.047 x 0.032 (1.20 mm x 0.80 mm)
  • Low Body Height: 0.020 (0.5 mm)
  • Response Time is Typically < 1 ns
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model, 400 V per Machine Model
  • IEC61000-4-2 Level 4 ESD Protection (30 kV)
  • IEC61000-4-4 Level 4 EFT Protection (40 A)
  • These are Pb-Free Devices
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

SZUESD6.0DT5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

N

General I/O

2

Unidirectional

34

7

6

0.1

31.7

Price N/A

More Details

UESD6.0DT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

N

General I/O

2

Unidirectional

34

7

6

0.1

31.7

$0.0747

More Details

Show More

1-25 of 25

Products per page

Jump to :