ESD Protection Common Anode Diodes

Active

Overview

The uESD Series is designed to protect voltage sensitive components
from ESD and transient voltage events. Excellent clamping capability,
low leakage, and fast response time, make these parts ideal for ESD
protection on designs where board space is at a premium. Because of its
small size, it is suited for use in cellular phones, portable devices, digital
cameras, power supplies and many other portable applications.

  • Designed to protect voltage sensitive components from ESD.
  • Excellent clamping capability, low leakage, and fast response time.
  • Ideal for ESD protection on designs where board space is at a premium. Suited for use in cellular phones, portable devices, digital cameras, power supplies, and many other portable applications.
  • Small Body Outline Dimensions:0.047 x 0.032 (1.20 mm x 0.80 mm)
  • Low Body Height: 0.020 (0.5 mm)
  • Response Time is Typically < 1 ns
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model, 400 V per Machine Model
  • IEC61000-4-2 Level 4 ESD Protection (30 kV)
  • IEC61000-4-4 Level 4 EFT Protection (40 A)
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to UESD3.3D

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Package Size (mm)

Reference Price

SZUESD3.3DT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

No

General I/O

2

Unidirectional

47

5

3.3

1

0.24

1.20 x 1.20 x 0.50

$0.0908

More Details

UESD3.3DT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

No

General I/O

2

Unidirectional

47

5

3.3

1

0.24

1.20 x 1.20 x 0.50

$0.0747

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.