Planar Ultrafast Rectifier, Low VF type, 10A, 600V, 1.3V, TO-220F-2FS

Favorite

Overview

UD1006FR is Planar Ultrafast Rectifier, Low VF type, 10A, 600V, 1.3V, TO-220F-2FS for Switching Applications.

  • VRRM=600V
  • VF=1.3V max (IF=10A)
  • trr=60ns(typ) (IF=0.5A, IR=1A)
  • Halogen free compliance
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
IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Reference Price

UD1006FR-H

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220 FP / TO-220F-2FS

NA

0

TUBE

50

N

Ultrafast

10

150

600

1.3

120

0.1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :