Planar Ultrafast Rectifier, Low VF type, 5A, 600V, 1.3V, TP/TP-FA

Obsolete

Overview

UD0506T is Planar Ultrafast Rectifier, Low VF type, 5A, 600V, 1.3V, TP/TP-FA for Low VF Switching Application.

  • High breakdown voltage (VRRM=600V)
  • Fast reverse recovery time
  • Low noise at the time of reverse recovery
  • Low forward voltage (VF max=1.3V)
  • Halogen free compliance

Tools and Resources

Product services, tools and other useful resources related to UD0506T

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

IO(rec) Max (A)

trr Max (ns)

VRRM Max (V)

VFM Max (V)

IFSM Max (A)

IR Max (mA)

Package Size (mm)

Reference Price

UD0506T-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

IPAK / TP

NA

0

BLKBG

500

No

Ultrafast

5

150

600

1.3

40

0.01

Price N/A

More Details

UD0506T-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

No

Ultrafast

5

150

600

1.3

40

0.01

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.