High Performance Current Mode PWM Controller

Active

Overview

The UC3844B, UC3845B series are high performance fixed frequency current mode controllers. They are specifically designed for Off-Line and dc-to-dc converter applications offering the designer a cost-effective solution with minimal external components. These integrated circuits feature an oscillator, a temperature compensated reference, high gain error amplifier, current sensing comparator, and a high current totem pole output ideally suited for driving a power MOSFET.

Also included are protective features consisting of input and reference undervoltage lockouts each with hysteresis, cycle-by-cycle current limiting, a latch for single pulse metering, and a flip-flop which blanks the output off every other oscillator cycle, allowing output deadtimes to be programmed from 50% to 70%.

These devices are available in an 8-pin dual-in-line and surface mount (SO-8) plastic package as well as the 14-pin plastic surface mount (SO-14). The SO-14 package has separate power and ground pins for the totem pole output stage.

The UCX844B has UVLO thresholds of 16 V (on) and 10 V (off), ideally suited for off-line converters. The UCX845B is tailored for lower voltage applications having UVLO thresholds of 8.5 V (on) and 7.6 V (off).

  • Trimmed Oscillator for Precise Frequency Control
  • Oscillator Frequency Guaranteed at 250 kHz
  • Current Mode Operation to 500 kHz Output Switching Frequency
  • Output Deadtime Adjustable from 50% to 70%
  • Automatic Feed Forward Compensation
  • Latching PWM for Cycle-By-Cycle Current Limiting
  • Internally Trimmed Reference with Undervoltage Lockout
  • High Current Totem Pole Output
  • Undervoltage Lockout with Hysteresis
  • Low Startup and Operating Current
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to UC3844B

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

10

Share

Product Groups:

Orderable Parts:

10

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Topology

Control Mode

fsw Typ (kHz)

Stand-by Mode

UVLO (V)

Short Circuit Protection

Latch

Soft Start

VCC Max (V)

Drive Cap. (mA)

Reference Price

UC3844BD1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Flyback

Forward

Step-Down

Step-Up

Current Mode

52

No

Yes

Yes

No

No

25

200 / 200

Price N/A

More Details

UC3844BD1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Flyback

Forward

Step-Down

Step-Up

Current Mode

52

No

Yes

Yes

No

No

25

200 / 200

$0.2504

More Details

UC3844BDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

Flyback

Forward

Step-Down

Step-Up

Current Mode

52

No

Yes

Yes

No

No

25

200 / 200

Price N/A

More Details

UC3844BDR2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Flyback

Forward

Step-Down

Step-Up

Current Mode

52

No

Yes

Yes

No

No

25

200 / 200

$0.2776

More Details

UC3844BNG

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Flyback

Forward

Step-Down

Step-Up

Current Mode

52

No

Yes

Yes

No

No

25

200 / 200

$0.52

More Details

UC3844BVD1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

Flyback

Forward

Step-Down

Step-Up

Current Mode

52

No

Yes

Yes

No

Yes

25

200 / 200

Price N/A

More Details

UC3844BVD1R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

Flyback

Forward

Step-Down

Step-Up

Current Mode

52

No

Yes

Yes

No

Yes

25

200 / 200

$0.2589

More Details

UC3844BVDG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

Flyback

Forward

Step-Down

Step-Up

Current Mode

52

No

Yes

Yes

No

Yes

25

200 / 200

Price N/A

More Details

UC3844BVDR2G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Flyback

Forward

Step-Down

Step-Up

Current Mode

52

No

Yes

Yes

No

Yes

25

200 / 200

$0.3129

More Details

UC3844BVNG

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

Flyback

Forward

Step-Down

Step-Up

Current Mode

52

No

Yes

Yes

No

Yes

25

200 / 200

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.