Zero Voltage Switch Power Controller

Active

Overview

The UAA2016 is designed to drive triacs with the Zero Voltage technique which allows RFI-free power regulation of resistive loads. Operating directly on the AC power line, its main application is the precision regulation of electrical heating systems such as panel heaters or irons.

A built-in digital sawtooth waveform permits proportional temperature regulation action over a +/-1°C band around the set point. For energy savings there is a programmable temperature reduction function, and for security a sensor failsafe inhibits output pulses when the sensor connection is broken. Preset temperature (i.e. defrost) application is also possible. In applications where high hysteresis is needed, its value can be adjusted up to 5°C around the set point. All these features are implemented with a very low external component count.

  • Precision Regulation of Electrical Heating Systems
  • Panel Heaters
  • Clothes Irons
  • Zero Voltage Switch for Triacs, up to 2.0 kW (MAC212A8)
  • Direct AC Line Operation
  • Proportional Regulation of Temperature over a 1°C Band
  • Programmable Temperature Reduction
  • Preset Temperature (i.e. Defrost)
  • Sensor Failsafe
  • Adjustable Hysteresis
  • Low External Component Count

Tools and Resources

Product services, tools and other useful resources related to UAA2016

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Number of Drivers

VCC Max (V)

V(BR)GSS Max (V)

V(BR)DSS Max (V)

ID Max (A)

rDS(on) Max (Ω)

Tj Max (°C)

Reference Price

UAA2016DG

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

No

1

-10

6.5

10

0.15

7.7

85

$0.8241

More Details

UAA2016PG

Loading...

Active

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

No

1

-10

6.5

10

0.15

7.7

85

$0.8406

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.