Comparator, Single, Low Power, 36 V

Favorite

Overview

This device consists of a low-power voltage comparator designed specifically to operate from a single supply over a wide range of voltages. Operation from split power supplies is also possible. This comparator also has a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.

  • Power Supplies
  • Battery packs
  • Wireless headsets
  • AC/DC Power Adapters
  • Wide Supply Range
  • Low Supply Current
  • Low Input Bias Current
  • Low Input Offset Voltage
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
Channels

VCC Min (V)

VCC Max (V)

IO Typ (mA)

ICC Typ (mA)

tres Typ (ns)

VIO Max (mV)

TA Min (°C)

TA Max (°C)

Reference Price

NCV391SN2T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

1

2

36

16

0.5

400

5

-40

125

$0.2244

More Details

TS391SN2T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Y

1

2

36

16

0.5

400

5

-40

125

$0.1988

More Details

Show More

1-25 of 25

Products per page

Jump to :